??
Catalog navigation
CAD model selection
HELP_VARIABLE
Frame Size
HD-300*
Travel
12 Inch
Part Number
089153
Frame Weight
175 lbs
B
38-1/4 Inch
C
6-1/2 Inch
D
35-1/2 Inch
E
3 Inch
Bolt Diameter
3/4 Inch
G Diameter
7/8 Inch
H
7/8 Inch
L
11-3/4 Inch
N
7 Inch
O
6 Inch
P
14-1/4 Inch
Saddle Dimensions - Q
5 Inch
SDQ1
5.00000 Inch
Saddle Dimensions - R
14 Inch
S - Screw Diameter
1-1/4 Inch
W
10 Inch
X
3-1/2 Inch
Y Bolt Diameter
3/4 Inch
Z Min.
11-5/8 Inch
Z Max.
9-1/4 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.